1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)LLA215C70G475ME19#
8 Terminals Low ESL Chip Multilayer Ceramic Capacitors for General Purpose

LLA215C70G475ME19#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
LLA215C70G475ME19L LLA215C70G475ME19K

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 2.0±0.1mm
Width 1.25±0.1mm
Thickness 0.5+0.05/-0.1mm
Capacitance 4.7μF ±20%
Distance between external terminals P 0.5±0.05mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 4Vdc
Size code in inch(mm) 0805 (2012M)
Capacitance change rate ±22.0%
Temperature characteristics (complied standard) X7S(EIA)
Temperature range of temperature characteristics -55℃ to 125℃

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 4000
K 330Embossed Tape 10000

Mass (typ.)

1 piece

7.0mg

Murata Icon X Characteristic Data

Download a PDF file of this page