1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)LLA185C70G224MA01#
8 Terminals Low ESL Chip Multilayer Ceramic Capacitors for General Purpose

LLA185C70G224MA01#

“#” at the end indicates the package specification code.

  • Last Time Buy Date : 9/30/2024
< List of part numbers with package codes >
LLA185C70G224MA01L LLA185C70G224MA01K

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 1.6±0.1mm
Width 0.8±0.1mm
Thickness 0.5+0.05/-0.1mm
Capacitance 0.22μF ±20%
Distance between external terminals P 0.4±0.1mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 4Vdc
Size code in inch(mm) 0603 (1608M)
Capacitance change rate ±22.0%
Temperature characteristics (complied standard) X7S(EIA)
Temperature range of temperature characteristics -55℃ to 125℃

Murata Icon X Notices

Please use alternative.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 4000
K 330Embossed Tape 10000

Mass (typ.)

1 piece

3.9mg

Murata Icon X Characteristic Data

Download a PDF file of this page

Related Products