1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)KRM55L5C2J153JDL1#
Metal Terminal Type Multilayer Ceramic Capacitors for Consumer Electronics & Industrial Equipment

KRM55L5C2J153JDL1#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
KRM55L5C2J153JDL1L KRM55L5C2J153JDL1K

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 6.1±0.4mm
Width 5.1±0.3mm
Thickness 2.8±0.3mm
Capacitance 15000pF ±5%
Metal terminal width e 0.9±0.2mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 630Vdc
TC 25 to 125℃:0±30ppm/℃ -55 to 25℃:0+30/-72ppm/℃
Temperature characteristics (complied standard) C0G(EIA)
Temperature range of temperature characteristics -55℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 400
K 330Embossed Tape 2000

Mass (typ.)

1 piece

0.26g

Murata Icon X Characteristic Data

Download a PDF file of this page