1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GRT155C71A105KE13#
AEC-Q200 Compliant Chip Multilayer Ceramic Capacitors for Infotainment

GRT155C71A105KE13#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GRT155C71A105KE13D GRT155C71A105KE13J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive infotainment/comfort equipment,Industrial Equipment,Medical equipment [GHTF A/B/C] except for implant equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 1.0±0.1mm
Width 0.5±0.1mm
Thickness 0.5±0.1mm
Capacitance 1.0μF ±10%
Distance between external terminals g 0.3mm min.
External terminal size e 0.15 to 0.35mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 10Vdc
Size code in inch(mm) 0402 (1005M)
Capacitance change rate ±22.0%
Temperature characteristics (complied standard) X7S(EIA)
Temperature range of temperature characteristics -55℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X Notices

Derating1

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D φ180mm Reel Paper Tape 10000
J φ330mm Reel Paper Tape 40000

Mass (typ.)

1 piece

1.6mg

Murata Icon X Characteristic Data

Download a PDF file of this page