1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GRT0335C1E120JA02#
AEC-Q200 Compliant Chip Multilayer Ceramic Capacitors for Infotainment

GRT0335C1E120JA02#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GRT0335C1E120JA02D GRT0335C1E120JA02W GRT0335C1E120JA02J GRT0335C1E120JA02V

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive infotainment/comfort equipment,Industrial Equipment,Medical equipment [GHTF A/B/C] except for implant equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 0.6±0.03mm
Width 0.3±0.03mm
Thickness 0.3±0.03mm
Capacitance 12pF ±5%
Distance between external terminals g 0.2mm min.
External terminal size e 0.1 to 0.2mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 25Vdc
Size code in inch(mm) 0201 (0603M)
TC 0±30ppm/℃
Temperature characteristics (complied standard) C0G(EIA)
Temperature range of temperature characteristics 25℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X Notices

Derating1

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D φ180mm Reel Paper Tape 15000
W φ180mm Reel W8P1 Paper Tape 30000
J φ330mm Reel Paper Tape 50000
V φ330mm Reel W8P1 Paper Tape 150000

Mass (typ.)

1 piece

0.33mg

Murata Icon X Characteristic Data

Download a PDF file of this page

Related information