1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GRM0115C1C1R8CE11#

GRM0115C1C1R8CE11#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GRM0115C1C1R8CE11L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 0.25±0.013mm
Width 0.125±0.013mm
Thickness 0.125±0.013mm
Capacitance 1.8pF ±0.25pF
Distance between external terminals g 0.05mm min.
External terminal size e 0.05 to 0.1mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 16Vdc
Size code in inch(mm) 008004 (0201M)
TC 0±30ppm/℃
Temperature characteristics (complied standard) C0G(EIA)
Temperature range of temperature characteristics 25℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 50000

Mass (typ.)

1 piece

0.016mg

Murata Icon X Characteristic Data

Download a PDF file of this page

Related information