Chip Multilayer Ceramic Capacitors for Automotive

GCM2199E2A122MA05#

“#” indicates a package specification code.

Close

Explanation of Product Status

Under Development Products under development.
Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
  • Powertrain/Safety for Automotive
  • AEC-Q200
  • Up to 125℃
  • Reflow OK
  • Flow OK
  • Complies with RoHS
  • Complies with REACH

Close

Explanation of Icons

Please be sure to check for quality

Derating 1 Derating 1
Detailed explanation
Derating 2 Derating 2
Detailed explanation
Derating 3 Derating 3
Detailed explanation
Derating 4 Derating 4
Detailed explanation
Derating 5 Derating 5
Detailed explanation
Mobile application specific MLCC Mobile application specific MLCC
Detailed explanation
General Purpose Product General Purpose Product
Detailed explanation
Infotainment for Automotive Infotainment for Automotive
Detailed explanation
Powertrain/Safety for Automotive Powertrain/Safety for Automotive
Detailed explanation
Implanted Medical Devices Implanted Medical Devices
Detailed explanation
AEC-Q200 AEC-Q200 compliant product
Detailed explanation
Safety Standard Certified Product Safety Standard Certified Product
Detailed explanation
Japanese Safety Law Based on the Electrical Appliance and Material Safety Law of Japan
Detailed explanation
Can be used up to 150℃ max. Can be used up to 150℃ max.
* There are icons of plural temperature.
Product of 10 to 40kV rated voltage Product of 10 to 40kV rated
voltage
HIQ Low dissipation for high frequency
Detailed explanation
Low dissipation for high frequency Low inductance
Detailed explanation
Product suitable for acoustic noise reduction and low distortion Product suitable for acoustic noise
reduction and low distortion
Detailed explanation
Fail safe product Fail safe product
Detailed explanation
Product resistant to deflection cracking Product resistant to deflection
cracking
Detailed explanation
Product with solder cracking suppression Product with solder cracking suppression
Detailed explanation
Effective Cap No DC bias characteristics
Detailed explanation
Water Repellent Anti-ion migration.
Detailed explanation
Product suitable for noise suppression Product suitable for noise suppression
Detailed explanation
Reflow OK Product for reflow soldering FLOWOK Product for flow soldering Product for bonding Product for bonding
Detailed explanation
Product for welding Product for welding
Detailed explanation
Product dedicated for screw fixing Product dedicated for screw fixing
Detailed explanation
conductive adhesive Limited to Conductive Glue Mounting
Detailed explanation
Complied with RoHS Complied with RoHS
Directives
Detailed explanation
REACH Conformed to REACH Control    

< List of part numbers with package codes >

GCM2199E2A122MA05D 、 GCM2199E2A122MA05J

Shape

L size 2.0 ±0.15mm  
W size 1.25 ±0.15mm  
T size 0.85 ±0.1mm  
External terminal width e 0.2 to 0.7mm  
Distance between external terminals g 0.7mm min.  
Size code in inch(mm) 0805 (2012M)  

Specifications

Capacitance 1200pF ±20%  
Rated voltage 100Vdc  
Temperature characteristics (complied standard) ZLM(Murata)  
Temperature coefficient -4700+1000/-2500
(-55 to -40℃)
-5350±750
(-40 to 20℃)
-4700±500
(20 to 85℃)
-4700+2000/-1000
(85 to 125℃)ppm/℃  
Temperature range of temperature characteristics -55 to 125℃  
Operating temperature range -55 to 125℃  

Product Search Assistant (Beta)Introducing similar parts with same or smaller size.

Other Option

References

Packaging Specifications Minimum quantity
D φ180mm Paper taping 4000
J φ330mm Paper taping 10000
Mass (typ.)
1 piece 9.5mg
φ180mm Reel 152g

Chart of characteristic data

Frequency Characteristic|Z|

Frequency CharacteristicR

DC bias characteristics

AC Voltage Characteristics

Tempetature Characteristics

Temp.Rise from ripple Characteristics

S Parameter S21

Top of page