1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GA342A1XGD150JW31#
Safety Standard Certified Chip Multilayer Ceramic Capacitors for General Purpose

GA342A1XGD150JW31#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GA342A1XGD150JW31L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 4.5±0.3mm
Width 2.0±0.2mm
Thickness 1.0+0/-0.3mm
Capacitance 15pF ±5%
Distance between external terminals g 2.5mm min.
External terminal size e 0.3mm min.
Operating Temperature Range -55℃ to 125℃
Rated Voltage 250Vac(r.m.s.)
Size code in inch(mm) 1808 (4520M)
TC +350 to -1000ppm/℃
Temperature characteristics (complied standard) SL(JIS)
Temperature range of temperature characteristics 20℃ to 85℃

Murata Icon X Notices

UL60950-1 Certified Products

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 3000

Mass (typ.)

1 piece

54.0mg

Murata Icon X Characteristic Data

Download a PDF file of this page

Related information