1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(Lead)DE21XSA100KJ2BT01F
Safety Standard Certified Lead Type Disc Ceramic Capacitors for Consumer Electronics & Industrial Equipment

DE21XSA100KJ2BT01F

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size or Outer diameter D 7.0mm max.
T size 4.0mm max.
Lead spacing F 5.0±0.8mm
Lead diameter d 0.6±0.05mm
Paint dripping e Up to the end of crimp
Capacitance 10pF ±10%
Rated voltage 250Vac(r.m.s.)
Temperature characteristics SL(JIS)
Temperature range of temperature characteristics 20℃ to 85℃
Operating Temperature Range -40℃ to 125℃
TC +350 to -1000ppm/℃

Murata Icon X Notices

X1/Y2 Class Certified Products、 Halogen-free Products、 Rated Voltage X1:300Vac(r.m.s.)/Y2:250Vac(r.m.s.)/1kVdc

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500

Mass (typ.)

1 piece

0.13g

Murata Icon X Characteristic Data

Download a PDF file of this page

Related information