Search in the Lineups (Capacitor)

150℃ Operation Leaded MLCC for Automotive

RHE SeriesRHE Series 150℃ Operation Leaded MLCC for Automotive

  • Powertrain
  • Complies with RoHs
  • REACH
  • AEC-Q200
  • Anti-noise
  • Deflectingcrack
  • Solderingcrack
  • help

Why choose leaded products? Example Cases,Customization etc

Can be used in environments around engines that exceed 125°C

Features

Ideal for mounting by welding

This capacitor is ideal for mounting to metal bars by welding. The CP wire (solder coated Fe wire) is the standard material of the lead wire. The material can be changed to a Cu wire according to the welding material as required.

Example of Structure/Example of Welding

High reliability chip, compatible up to 150°C
 
Complies with AEC-Q200 and ISO7637-2 (surge test) standards required on-board (*)

*25Vdc product is not compliant with ISO7637-2

Example of waveform of ISO7637-2 surge test: Pulse 3a

Specifications