Search in the Lineups (Capacitor)

Metal Terminal Type Multilayer Ceramic Capacitors for Automotive

KCM SeriesKCM Series Metal Terminal Type Multilayer Ceramic Capacitors for Automotive

  • Powertrain
  • Complied with RoHS
  • REACH
  • AEC-Q200
  • help
  • Anti-noise
  • Deflectingcrack
  • Solderingcrack

Bonding the metal terminals to external electrodes solves design issues by mounting large size MLCC!

Feature

Bond metal terminals to the external electrodes of chips.

The stress applied to the chip is relieved by the elastic action of the metal terminal.

Bond metal terminals to the external electrodes of chips

Substantially reduces noise, board deflection cracks and soldering cracks.

This product is not damaged even with a board deflection of 6 mm.
Solder cracks do not occur even with 2,000 cycles of heat stress.

Comparison of noise reduction effects/Reduces stress caused by board deflection/Suppresses solder cracks caused by heat stress

2 chips can be stacked.

Realize large capacity by stacking 2 capacitors.

Specitication