Search in the Lineups (Capacitor)

Responding to every possible need with the No.1 lineup in the industry.
*You can see a detailed line-up if you click on the series name.

Clearing all the conditions

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

General
Infortainment for Automotive
Powertrain/Safety for Automotive
Implanted Medical Devices
AEC-Q200
Certified by safety standard
Based on the Electrical Appliance and Material Safety Law of Japan
Series Rated voltage Capacitance
V kV pF µF
SMD
GRM Chip Multilayer Ceramic Capacitors for General Purpose
 
2.5Vdc - 3150Vdc
 
0.10pF - 330µF
Chip Multilayer Ceramic Capacitors for LCD Backlight Inverter Circuit only
 
3150Vdc
 
5.0pF - 47pF
GR3 High Effective Capacitance & High Ripple Current Chip Multilayer Ceramic Capacitors for General Purpose
 
250Vdc - 630Vdc
 
10000pF - 1.0µF
GRJ Soft Termination Chip Multilayer Ceramic Capacitors for General Purpose
 
6.3Vdc - 1000Vdc
 
33000pF - 47µF
GXM Water Repellent Chip Multilayer Ceramic Capacitors for General Purpose
 
2.5Vdc - 100Vdc
 
1000pF - 47µF
GR4 Chip Multilayer Ceramic Capacitors for Ethernet LAN and primary-secondary coupling of DC-DC converters
 
2000Vdc
 
100pF - 10000pF
Chip Multilayer Ceramic Capacitors for Splitter Circuit of G-Fast, xDSL
 
630Vdc
 
1000pF - 15000pF
GJM High Q Chip Multilayer Ceramic Capacitors for General Purpose
 
6.3Vdc - 100Vdc
 
0.10pF - 47pF
GQM High Q and High Power Chip Multilayer Ceramic Capacitors for General Purpose
 
100Vdc - 500Vdc
 
0.10pF - 510pF
GA2 Based on the Electrical Appliance and Material Safety Law of Japan Chip Multilayer Ceramic Capacitors for General Purpose
 
250Vac
 
470pF - 0.10µF
GA3 Type GB
IEC60384-14 Class X2
 
250Vac
 
10000pF - 56000pF
Type GD
Acquired certifications of UL60950-1
 
250Vac
 
10pF - 4700pF
Type GF
Acquired certifications of IEC60384-14 Class X1/Y2 and UL60950-1
 
250Vac
 
10pF - 4700pF
LLL LW Reversed Low ESL Chip Multilayer Ceramic Capacitors for General Purpose
 
2.5Vdc - 50Vdc
 
2200pF - 10µF
LLA 8 Terminals Low ESL Chip Multilayer Ceramic Capacitors for General Purpose
 
4Vdc - 25Vdc
 
10000pF - 4.7µF
LLM 10 Terminals Low ESL Chip Multilayer Ceramic Capacitors for General Purpose
 
4Vdc - 25Vdc
 
10000pF - 1.0µF
LLR LW Reversed Controlled ESR Low ESL Chip Multilayer Ceramic Capacitors for General Purpose
 
4Vdc
 
1.0µF
GJ4 Low Distortion Chip Multilayer Ceramic Capacitors for General Purpose
 
25Vdc - 100Vdc
 
0.10µF - 1.0µF
ZRA Chip Multilayer Ceramic Capacitors on Interposer Board for General Purpose
 
4Vdc - 25Vdc
 
22µF - 47µF
ZRB Chip Multilayer Ceramic Capacitors on Interposer Board for General Purpose
 
4Vdc - 35Vdc
 
2.2µF - 47µF
KRM Metal Terminal Type Multilayer Ceramic Capacitors for General Purpose
 
16Vdc - 1000Vdc
 
68000pF - 100µF
KR3 High Effective Capacitance & High Allowable Ripple Current Metal Terminal Type Multilayer Ceramic Capacitors for General Purpose
 
250Vdc - 630Vdc
 
0.10µF - 2.2µF
GMA Wire Bonding Mount Multilayer Microchip Capacitors for General Purpose
 
6.3Vdc - 100Vdc
 
100pF - 0.47µF
GMD Wire Bonding/AuSn Soldering Mount Chip Multilayer Ceramic Capacitors for General Purpose
 
6.3Vdc - 50Vdc
 
100pF - 1.0µF
GRT AEC-Q200 Compliant Chip Multilayer Ceramic Capacitors for Infotainment
 
2.5Vdc - 100Vdc
 
0.10pF - 100µF
GXT AEC-Q200 Compliant Water Repellent Chip Multilayer Ceramic Capacitors for Infotainment
 
6.3Vdc - 100Vdc
 
1.0pF - 47µF
GCM Chip Multilayer Ceramic Capacitors for Automotive
 
4Vdc - 1000Vdc
 
0.10pF - 47µF
GC3 High Effective Capacitance & High Ripple Current Chip Multilayer Ceramic Capacitors for Automotive
 
250Vdc - 630Vdc
 
10000pF - 1.0µF
GCJ Soft Termination Chip Multilayer Ceramic Capacitors for Automotive
 
6.3Vdc - 1000Vdc
 
1000pF - 47µF
GGM Water Repellent Chip Multilayer Ceramic Capacitors for Automotive
 
6.3Vdc - 100Vdc
 
0.10pF - 47µF
GCQ High Q Chip Multilayer Ceramic Capacitors for Automotive
 
50Vdc
 
0.10pF - 47pF
GCD MLSC Design Chip Multilayer Ceramic Capacitors for Automotive
 
16Vdc - 100Vdc
 
1000pF - 0.47µF
GCE Soft Termination MLSC Design Chip Multilayer Ceramic Capacitors for Automotive
 
25Vdc - 100Vdc
 
1000pF - 0.10µF
GGD Water Repellent MLSC Design Chip Multilayer Ceramic Capacitors for Automotive
 
25Vdc - 100Vdc
 
1000pF - 0.10µF
NFM 3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for General Purpose
 
2.5Vdc - 100Vdc
 
100pF - 27µF
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for Automotive
 
6.3Vdc - 100Vdc
 
220pF - 1.0µF
KCM Metal Terminal Type Multilayer Ceramic Capacitors for Automotive
 
25Vdc - 100Vdc
 
4.7µF - 100µF
KC3 High Effective Capacitance & High Allowable Ripple Current Metal Terminal Type Multilayer Ceramic Capacitors for Automotive
 
250Vdc - 630Vdc
 
0.10µF - 2.2µF
KCA Safety Standard Certified Metal Terminal Type Multilayer Ceramic Capacitors for Automotive
 
250Vac(r.m.s.)
 
100pF - 10000pF
GCB Ni Plating + Pd Plating termination Conductive Glue Mounting Chip Multilayer Ceramic Capacitors for Automotive
 
10Vdc - 100Vdc
 
1000pF - 0.47µF
GCG AgPd Termination Conductive Glue Mounting Chip Multilayer Ceramic Capacitors for Automotive
 
6.3Vdc - 100Vdc
 
1.0pF - 47µF
GCH Chip Multilayer Ceramic Capacitors for Implantable Medical devices (Non Life support circuit)
 
6.3Vdc - 630Vdc
 
1.0pF - 47µF
DK1 Safety Standard Certified Resin Molding SMD Type Ceramic Capacitors for General Purpose
 
Y1 250Vac(r.m.s.) - Y1 300Vac(r.m.s.)
 
10pF - 1500pF
ECAS Polymer Aluminum Electrolytic Capacitors
 
2Vdc - 25Vdc
 
6.8µF - 470µF
Lead type
RDE Leaded MLCC for General Purpose
 
25Vdc - 1000Vdc
 
1.0pF - 47µF
DE1 Type RA [500Vac rated]
IEC60384-14 Class X1/Y1
 
500Vac(r.m.s.)
 
10pF - 4700pF
Type RA [250Vac, 300Vac rated]
IEC60384-14 Class X1/Y1
 
250Vac(r.m.s.) - 300Vac(r.m.s.)
 
10pF - 4700pF
Type RB [760Vac(X1) rated]
IEC60384-14 Class X1/Y1
 
500Vac(r.m.s.)
 
10pF - 4700pF
DE2 Type SA [400Vac rated]
IEC60384-14 Class X1/Y2
 
400Vac(r.m.s.)
 
10pF - 10000pF
Type SA [250Vac, 300Vac rated]
IEC60384-14 Class X1/Y2
 
250Vac(r.m.s.) - 300Vac(r.m.s.)
 
10pF - 10000pF
RCE Leaded MLCC for Automotive
 
25Vdc - 1000Vdc
 
1.0pF - 22µF
RHE 150℃ Operation Leaded MLCC for Automotive
 
25Vdc - 100Vdc
 
100pF - 22µF
RHS 175℃/200℃ Operation Leaded MLCC for Automotive
 
100Vdc - 500Vdc
 
100pF - 0.22µF
DE6 Safety Standard Certified Lead Type Disc Ceramic Capacitors for Automotive
 
300Vac(r.m.s.)
 
1000pF - 4700pF
Top of page