Product Search
Murata capacitors can be searched by lineup.
Responding to every possible need with the No.1 lineup in the industry.
*You can see a detailed line-up if you click on the series name.
![]() |
|
---|---|
![]() |
|
![]() |
|
![]() |
![]() |
|
---|---|
![]() |
|
![]() |
Series | Rated voltage | Capacitance | ||||
---|---|---|---|---|---|---|
V | kV | pF | µF | |||
![]() |
![]() |
GRM | ![]() |
Chip Multilayer Ceramic Capacitors for General Purpose |
2.5Vdc - 3150Vdc
|
0.10pF - 330µF
|
![]() |
Chip Multilayer Ceramic Capacitors for LCD Backlight Inverter Circuit only |
3150Vdc
|
5.0pF - 47pF
|
|
GR3 | ![]() |
High Effective Capacitance & High Ripple Current Chip Multilayer Ceramic Capacitors for General Purpose |
250Vdc - 630Vdc
|
10000pF - 1.0µF
|
GRJ | ![]() |
Soft Termination Chip Multilayer Ceramic Capacitors for General Purpose |
6.3Vdc - 1000Vdc
|
33000pF - 47µF
|
GR4 | ![]() |
Chip Multilayer Ceramic Capacitors for Ethernet LAN and primary-secondary coupling of DC-DC converters |
2000Vdc
|
100pF - 10000pF
|
![]() |
Chip Multilayer Ceramic Capacitors for Splitter Circuit of G-Fast, xDSL |
630Vdc
|
1000pF - 15000pF
|
|
GJM | ![]() |
High Q Chip Multilayer Ceramic Capacitors for General Purpose |
6.3Vdc - 100Vdc
|
0.10pF - 47pF
|
GQM | ![]() |
High Q and High Power Chip Multilayer Ceramic Capacitors for General Purpose |
100Vdc - 500Vdc
|
0.10pF - 510pF
|
GA2 | ![]() |
Based on the Electrical Appliance and Material Safety Law of Japan Chip Multilayer Ceramic Capacitors for General Purpose |
250Vac(r.m.s.)
|
470pF - 0.10µF
|
GA3 | ![]() |
Type GB IEC60384-14 Class X2 |
250Vac(r.m.s.)
|
10000pF - 56000pF
|
![]() |
Type GD Acquired certifications of UL60950-1 |
250Vac(r.m.s.)
|
10pF - 4700pF
|
|
![]() |
Type GF Acquired certifications of IEC60384-14 Class X1/Y2 and UL60950-1 |
250Vac(r.m.s.)
|
10pF - 4700pF
|
|
LLL | ![]() |
LW Reversed Low ESL Chip Multilayer Ceramic Capacitors for General Purpose |
2.5Vdc - 50Vdc
|
2200pF - 10µF
|
LLA | ![]() |
8 Terminals Low ESL Chip Multilayer Ceramic Capacitors for General Purpose |
4Vdc - 25Vdc
|
10000pF - 4.7µF
|
LLM | ![]() |
10 Terminals Low ESL Chip Multilayer Ceramic Capacitors for General Purpose |
4Vdc - 25Vdc
|
10000pF - 1.0µF
|
LLR | ![]() |
LW Reversed Controlled ESR Low ESL Chip Multilayer Ceramic Capacitors for General Purpose |
4Vdc
|
1.0µF
|
GJ4 | ![]() |
Low Distortion Chip Multilayer Ceramic Capacitors for General Purpose |
25Vdc - 100Vdc
|
0.10µF - 1.0µF
|
ZRA | ![]() |
Chip Multilayer Ceramic Capacitors on Interposer Board for General Purpose |
4Vdc - 25Vdc
|
22µF - 47µF
|
ZRB | ![]() |
Chip Multilayer Ceramic Capacitors on Interposer Board for General Purpose |
4Vdc - 35Vdc
|
2.2µF - 47µF
|
KRM | ![]() |
Metal Terminal Type Multilayer Ceramic Capacitors for General Purpose |
16Vdc - 1000Vdc
|
0.015µF - 100µF
|
KR3 | ![]() |
High Effective Capacitance & High Allowable Ripple Current Metal Terminal Type Multilayer Ceramic Capacitors for General Purpose |
250Vdc - 630Vdc
|
0.10µF - 2.2µF
|
GMA | ![]() |
Wire Bonding Mount Multilayer Microchip Capacitors for General Purpose |
6.3Vdc - 100Vdc
|
100pF - 0.47µF
|
GMD | ![]() |
Wire Bonding/AuSn Soldering Mount Chip Multilayer Ceramic Capacitors for General Purpose |
6.3Vdc - 50Vdc
|
100pF - 1.0µF
|
GRT | ![]() |
AEC-Q200 Compliant Chip Multilayer Ceramic Capacitors for Infotainment |
2.5Vdc - 100Vdc
|
0.10pF - 100µF
|
GCM | ![]() |
Chip Multilayer Ceramic Capacitors for Automotive |
2.5Vdc - 1000Vdc
|
0.10pF - 100µF
|
GC3 | ![]() |
High Effective Capacitance & High Ripple Current Chip Multilayer Ceramic Capacitors for Automotive |
250Vdc - 630Vdc
|
10000pF - 1.0µF
|
GCJ | ![]() |
Soft Termination Chip Multilayer Ceramic Capacitors for Automotive |
6.3Vdc - 1000Vdc
|
1000pF - 47µF
|
GCQ | ![]() |
High Q Chip Multilayer Ceramic Capacitors for Automotive |
50Vdc
|
0.10pF - 47pF
|
GCD | ![]() |
MLSC Design Chip Multilayer Ceramic Capacitors for Automotive |
16Vdc - 100Vdc
|
1000pF - 0.47µF
|
GCE | ![]() |
Soft Termination MLSC Design Chip Multilayer Ceramic Capacitors for Automotive |
25Vdc - 100Vdc
|
1000pF - 0.10µF
|
NFM | ![]() |
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for General Purpose |
2.5Vdc - 100Vdc
|
100pF - 27µF
|
![]() |
3 Terminals Low ESL Chip Multilayer Ceramic Capacitors for Automotive |
4Vdc - 100Vdc
|
220pF - 10µF
|
|
KCM | ![]() |
Metal Terminal Type Multilayer Ceramic Capacitors for Automotive |
25Vdc - 630Vdc
|
0.015µF - 100µF
|
KC3 | ![]() |
High Effective Capacitance & High Allowable Ripple Current Metal Terminal Type Multilayer Ceramic Capacitors for Automotive |
250Vdc - 630Vdc
|
0.10µF - 2.2µF
|
KCA | ![]() |
Safety Standard Certified Metal Terminal Type Multilayer Ceramic Capacitors for Automotive |
250Vac(r.m.s.)
|
100pF - 10000pF
|
GCB | ![]() |
Ni Plating + Pd Plating termination Conductive Glue Mounting Chip Multilayer Ceramic Capacitors for Automotive |
10Vdc - 100Vdc
|
1000pF - 0.47µF
|
GCG | ![]() |
AgPd Termination Conductive Glue Mounting Chip Multilayer Ceramic Capacitors for Automotive |
6.3Vdc - 100Vdc
|
1.0pF - 47µF
|
GCH | ![]() |
Chip Multilayer Ceramic Capacitors for Implantable Medical devices (Non Life support circuit) |
6.3Vdc - 630Vdc
|
1.0pF - 47µF
|
DK1 | ![]() |
Safety Standard Certified Resin Molding SMD Type Ceramic Capacitors for General Purpose |
Y1
250Vac(r.m.s.) - Y1
300Vac(r.m.s.)
|
10pF - 1500pF
|
ECAS | ![]() |
Polymer Aluminum Electrolytic Capacitors |
2Vdc - 25Vdc
|
6.8µF - 470µF
|
RDE | ![]() |
Leaded MLCC for General Purpose |
25Vdc - 1000Vdc
|
1.0pF - 47µF
|
DE1 | ![]() |
Type RA [500Vac rated] IEC60384-14 Class X1/Y1 |
500Vac(r.m.s.)
|
10pF - 4700pF
|
![]() |
Type RA [250Vac, 300Vac rated] IEC60384-14 Class X1/Y1 |
250Vac(r.m.s.) - 300Vac(r.m.s.)
|
10pF - 4700pF
|
|
![]() |
Type RB [760Vac(X1) rated] IEC60384-14 Class X1/Y1 |
500Vac(r.m.s.)
|
10pF - 4700pF
|
|
DE2 | ![]() |
Type SA [400Vac rated] IEC60384-14 Class X1/Y2 |
400Vac(r.m.s.)
|
10pF - 10000pF
|
![]() |
Type SA [250Vac, 300Vac rated] IEC60384-14 Class X1/Y2 |
250Vac(r.m.s.) - 300Vac(r.m.s.)
|
10pF - 10000pF
|
|
RCE | ![]() |
Leaded MLCC for Automotive |
25Vdc - 1000Vdc
|
1.0pF - 22µF
|
RHE | ![]() |
150℃ Operation Leaded MLCC for Automotive |
25Vdc - 100Vdc
|
100pF - 22µF
|
RHS | ![]() |
175℃/200℃ Operation Leaded MLCC for Automotive |
100Vdc - 500Vdc
|
100pF - 0.22µF
|
DE6 | ![]() |
Safety Standard Certified Lead Type Disc Ceramic Capacitors for Automotive |
300Vac(r.m.s.)
|
1000pF - 4700pF
|