Search in the Lineups (Capacitor)

Chip Multilayer Ceramic Capacitors for Automotive

GCM SeriesGCM Series Chip Multilayer Ceramic Capacitors for Automotive

  • Powertrain
  • Complied with RoHS
  • REACH
  • AEC-Q200
  • help

Capacitor for automotive applications such as power train and safety equipment.

Feature

Ideal for powertrains and safety devices in automotive.

This product can be used for safety devices, such as the drive system control for engine ECU, air bags, and ABS.
This product has cleared test conditions more severe than that of general products (GRM Series) even in temperature cycle and humidity load tests.

  General Purpose GRM Series
Maximum operating temperature:
125 ºC
GCM Series for automotive
Maximum operating temperature:150℃
Items Test Method Test Method
Temperature Cycle Temperature Cycle:5 cycles Temperature Cycle:100 cycles (1,000 cycles for AEC-Q200 conforming products)
Humidity Loading Test temperature: 40±2℃
Test humidity: 90~95%RH
Test time: 500 hours
Test temperature: 85±2℃
Test humidity: 80~85%RH
Test time: 500 hours (1,000 hours for AEC-Q200 conforming products)
Can be used at 125 ºC and 150 ºC temperatures.

We also offer a lineup for 150 ºC that can be used in the engine room.

Sn plating is applied to the external electrodes; excellent solderability.
Example of Structure例

Specitication