Search in the Lineups (Capacitor)

Soft Termination MLSC Design Chip Multilayer Ceramic Capacitors for Automotive

GCE SeriesGCE Series Soft Termination MLSC Design Chip Multilayer Ceramic Capacitors for Automotive

  • Powertrain
  • Complies with RoHs
  • REACH
  • AEC-Q200
  • help
  • Failsafe
  • Deflectingcrack

Further improved safety performance with a combination of a 2-element array structure & resin external electrodes!

Features

Avoid instantaneous dielectric breakdown with the 2-element array structure

This product is configured with 2 elements arranged in one capacitor.Even if one element short circuits, the other element in the capacitor does not short.

2-element Array Configuration

Provides additional safety performance in combination with resin electrodes

Adopting resin electrodes as the external electrodes will suppress the occurrence of cracking in the capacitor by mechanical stress.

For Automobiles (GCM Series) Fail Safe Design (GCE Series)

Note: Cracks may occur in the capacitor body if excessive stress beyond the "guaranteed range of board bending strength (*) " provided in the specifications is applied. Capacitors with cracks in them may cause a drop in insulation resistance, which could lead to a short circuit.
(*) For details on the guaranteed range of board bending strength, check the "Detailed Specification Sheet" on the Product Details Page.

Ideal for battery lines of on-board applications
Space can be reduced for battery lines, when 2 capacitors are configured in an array.

Specifications