Search in the Lineups (Capacitor)

Safety Standard Certified Chip Multilayer Ceramic Capacitors for General Purpose

GA3 SeriesGA3 Series Safety Standard Certified Chip Multilayer Ceramic Capacitors for General Purpose / IEC60384-14 Class X2

  • General
  • Safety Standard
  • Complied with RoHS
  • REACH
  • help

IEC60384-14 X2 Class Certified Product

Features

IEC60384-14 Class X2 certified product.

Please down load Safety Standard Certification (Type GB: X2) from here.

Can be used as a Class X2 capacitor.

Switching Power Supply   - Class 1 Equipment -

Switching Power Supply   - Class 2 Equipment -

Realized large capacitance value and small size while maintaining high withstand voltages by the multilayer structure.

Example of Structure

Compared with conventional lead type capacitors, this product realized great reductions in size and height, with a volume of 1/10 or less, and height of 1/4 or less.
 
This product is only for reflow soldering.
 

Specifications