Search by Specifications (Inductor)

Applicable products : 7301 Results

Applications

General Automotive Infotainment for Automotive Powertrain/Safety for Automotive
   
AEC-Q200

Close

Applications

Consumer For applications that do not require the particular reliability such as the general equipment
Infotainment The product for entertainment equipment like car navigations, car audios, and body control equipment like wipers, power windows.
Powertrain The product for high reliability applications like powertrain and safety , in addition to infortainment applications.
AEC-Q200 AEC-Q200 compliant product (* Deviation may be submitted. Please contact us for details.)

Specifications

Inductance

Min : 0.1 〜 Max : 10000000

* Specify by range

Matched products : 7301 Results

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

DC resistance (Ω) (Rdc)

Min : 0.0005671 〜 Max : 140

Matched products : 7301 Results

Rated current (Itemp) *Based on temperature rise

Min : 7 〜 Max : 41000

Matched products : 7301 Results

T size (mm)

Min : 0.22 〜 Max : 10.5

* Specify by range

Matched products : 7301 Results

Self resonance frequency (SRF)

Min : 0.5 〜 Max : 20000

Matched products : 7301 Results

Features

Maximum operating temperature

85℃/100℃/105℃
125℃/140℃
150℃/155℃

Close

Maximum operating temperature

85℃
Can be used up to 85℃ max.
100℃
Can be used up to 100℃ max.
105℃
Can be used up to 105℃ max.
125℃ Can be used up to 125℃ max.
140℃ Can be used up to 140℃ max.
150℃
Can be used up to 150℃ max.
155℃
Can be used up to 155℃ max.

Structure

Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Structure

Wound(Shield) Wound structure inductor which has ferrite material core.
Detailed explanation
Wound(Metal) Wound structure inductor.
The use of magnetic iron powder ensure capability for large current.
Detailed explanation
Wound(No Shield) Wound structure inductor.
Using non-magnetic core like alumina material, shows high performance in high frequency range.
Detailed explanation
Film Inductor of the film structure
Detailed explanation
Multilayer Inductor of the multilayer structure
Detailed explanation
2 coils in 1 unit Less space by "2 coils in 1unit" structure
Detailed explanation

Target circuit classification

   

Clearing all the conditions

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Top of page