Search result (Inductor)

Applicable products : 218 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
To be discontinued Recommendation product
Discontinued NRND
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 1000 〜 Max : 1000000

* Specify by range

Matched products : 218 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 310 〜 Max : 20000

Matched products : 218 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0029 〜 Max : 4.08

Matched products : 218 Results

Close

Self resonance frequency (SRF)

Min : 〜 Max :

Matched products : 218 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 3 〜 Max : 8.5

* Specify by range

Matched products : 218 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
1 to 20 from among 218 cases

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Status Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series






pdf

DFEG10040D-100M# 10.9
±0.3mm
10.0
±0.3mm
4.0
mm
4339 (109100) 10µH ±20% 5700mA 5500mA 0.0330Ω DFEG10040D






pdf

DFEG10040D-150M# 10.9
±0.3mm
10.0
±0.3mm
4.0
mm
4339 (109100) 15µH ±20% 5200mA 4400mA 0.0470Ω DFEG10040D






pdf

DFEG10040D-1R0M# 10.9
±0.3mm
10.0
±0.3mm
4.0
mm
4339 (109100) 1.0µH ±20% 17000mA 18000mA 0.0035Ω DFEG10040D






pdf

DFEG10040D-1R5M# 10.9
±0.3mm
10.0
±0.3mm
4.0
mm
4339 (109100) 1.5µH ±20% 14000mA 14000mA 0.0050Ω DFEG10040D






pdf

DFEG10040D-220M# 10.9
±0.3mm
10.0
±0.3mm
4.0
mm
4339 (109100) 22µH ±20% 3800mA 4000mA 0.0700Ω DFEG10040D






pdf

DFEG10040D-2R2M# 10.9
±0.3mm
10.0
±0.3mm
4.0
mm
4339 (109100) 2.2µH ±20% 12000mA 11000mA 0.0075Ω DFEG10040D






pdf

DFEG10040D-330M# 10.9
±0.3mm
10.0
±0.3mm
4.0
mm
4339 (109100) 33µH ±20% 3300mA 3000mA 0.1070Ω DFEG10040D






pdf

DFEG10040D-3R3M# 10.9
±0.3mm
10.0
±0.3mm
4.0
mm
4339 (109100) 3.3µH ±20% 10000mA 10000mA 0.0120Ω DFEG10040D






pdf

DFEG10040D-470M# 10.9
±0.3mm
10.0
±0.3mm
4.0
mm
4339 (109100) 47µH ±20% 2500mA 2900mA 0.1640Ω DFEG10040D






pdf

DFEG10040D-4R7M# 10.9
±0.3mm
10.0
±0.3mm
4.0
mm
4339 (109100) 4.7µH ±20% 8800mA 7300mA 0.0160Ω DFEG10040D






pdf

DFEG10040D-5R6M# 10.9
±0.3mm
10.0
±0.3mm
4.0
mm
4339 (109100) 5.6µH ±20% 8000mA 6900mA 0.0180Ω DFEG10040D






pdf

DFEG10040D-6R8M# 10.9
±0.3mm
10.0
±0.3mm
4.0
mm
4339 (109100) 6.8µH ±20% 6400mA 6500mA 0.0230Ω DFEG10040D






pdf

DFEG10040D-8R2M# 10.9
±0.3mm
10.0
±0.3mm
4.0
mm
4339 (109100) 8.2µH ±20% 5900mA 5600mA 0.0290Ω DFEG10040D






pdf

DFEG12060D-100M# 13.0
±0.3mm
12.6
±0.3mm
6.0
mm
5150 (130126) 10µH ±20% 7900mA 6600mA 0.0200Ω DFEG12060D






pdf

DFEG12060D-150M# 13.0
±0.3mm
12.6
±0.3mm
6.0
mm
5150 (130126) 15µH ±20% 6600mA 5600mA 0.0280Ω DFEG12060D






pdf

DFEG12060D-1R0M# 13.0
±0.3mm
12.6
±0.3mm
6.0
mm
5150 (130126) 1.0µH ±20% 20000mA 19000mA 0.0029Ω DFEG12060D






pdf

DFEG12060D-1R5M# 13.0
±0.3mm
12.6
±0.3mm
6.0
mm
5150 (130126) 1.5µH ±20% 17000mA 17000mA 0.0036Ω DFEG12060D






pdf

DFEG12060D-220M# 13.0
±0.3mm
12.6
±0.3mm
6.0
mm
5150 (130126) 22µH ±20% 6000mA 4900mA 0.0350Ω DFEG12060D






pdf

DFEG12060D-2R2M# 13.0
±0.3mm
12.6
±0.3mm
6.0
mm
5150 (130126) 2.2µH ±20% 16000mA 16000mA 0.0044Ω DFEG12060D






pdf

DFEG12060D-330M# 13.0
±0.3mm
12.6
±0.3mm
6.0
mm
5150 (130126) 33µH ±20% 4200mA 3400mA 0.0054Ω DFEG12060D
 Loading...
Top of page