Search result (Inductor)

Applicable products : 2 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
To be discontinued Recommendation product
Discontinued NRND
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 10000 〜 Max : 10000

* Specify by range

Matched products : 2 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 2800 〜 Max : 3000

Matched products : 2 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.025 〜 Max : 0.025

Matched products : 2 Results

Close

Self resonance frequency (SRF)

Min : 〜 Max :

Matched products : 2 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 10 〜 Max : 10.5

* Specify by range

Matched products : 2 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
1 to 2 from among 2 cases

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Status Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series







pdf

1155EA-0001# 14.0
±0.3mm
13.0
±0.3mm
10.5
mm
5551 (140130) 10µH ±20% 3000mA 7200mA 0.025Ω HEAW







pdf

1211EA-1004# 10.7
±0.3mm
10.4
±0.3mm
10.0
mm
4241 (107104) 10µH ±20% 2800mA 5000mA 0.025Ω HEAWS
 Loading...
Top of page