Search result (Inductor)

Applicable products : 416 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
To be discontinued Recommendation product
Discontinued NRND
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 110 〜 Max : 330000

* Specify by range

Matched products : 416 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 600 〜 Max : 41000

Matched products : 416 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0005671 〜 Max : 0.88

Matched products : 416 Results

Close

Self resonance frequency (SRF)

Min : 〜 Max :

Matched products : 416 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 0.7 〜 Max : 6

* Specify by range

Matched products : 416 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
1 to 20 from among 416 cases

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Status Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series





pdf

1239AS-H-100M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
1008 (2520) 10µH ±20% 850mA 1000mA 0.460Ω DFE252012C





pdf

1239AS-H-1R0M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
1008 (2520) 1.0µH ±20% 3000mA 3000mA 0.059Ω DFE252012C





pdf

1239AS-H-1R5M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
1008 (2520) 1.5µH ±20% 2400mA 2600mA 0.072Ω DFE252012C





pdf

1239AS-H-2R2M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
1008 (2520) 2.2µH ±20% 2000mA 2200mA 0.108Ω DFE252012C





pdf

1239AS-H-3R3M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
1008 (2520) 3.3µH ±20% 1500mA 1800mA 0.144Ω DFE252012C





pdf

1239AS-H-4R7M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
1008 (2520) 4.7µH ±20% 1300mA 1500mA 0.240Ω DFE252012C





pdf

1239AS-H-6R0M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
1008 (2520) 6.0µH ±20% 1100mA 1400mA 0.275Ω DFE252012C





pdf

1239AS-H-6R8M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
1008 (2520) 6.8µH ±20% 1000mA 1300mA 0.375Ω DFE252012C





pdf

1239AS-H-R47M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
1008 (2520) 0.47µH ±20% 3700mA 3800mA 0.039Ω DFE252012C





pdf

1269AS-H-100N# 2.5
±0.2mm
2.0
±0.2mm
1.0
mm
1008 (2520) 10µH ±30% 680mA 1000mA 0.689Ω DFE252010C





pdf

1269AS-H-1R0M# 2.5
±0.2mm
2.0
±0.2mm
1.0
mm
1008 (2520) 1.0µH ±20% 2500mA 2700mA 0.078Ω DFE252010C





pdf

1269AS-H-1R5M# 2.5
±0.2mm
2.0
±0.2mm
1.0
mm
1008 (2520) 1.5µH ±20% 1900mA 2100mA 0.108Ω DFE252010C





pdf

1269AS-H-2R2M# 2.5
±0.2mm
2.0
±0.2mm
1.0
mm
1008 (2520) 2.2µH ±20% 1500mA 1900mA 0.156Ω DFE252010C





pdf

1269AS-H-3R3M# 2.5
±0.2mm
2.0
±0.2mm
1.0
mm
1008 (2520) 3.3µH ±20% 1200mA 1500mA 0.228Ω DFE252010C





pdf

1269AS-H-4R7M# 2.5
±0.2mm
2.0
±0.2mm
1.0
mm
1008 (2520) 4.7µH ±20% 1000mA 1300mA 0.300Ω DFE252010C





pdf

1269AS-H-6R8M# 2.5
±0.2mm
2.0
±0.2mm
1.0
mm
1008 (2520) 6.8µH ±20% 760mA 1100mA 0.516Ω DFE252010C





pdf

1269AS-H-R47M# 2.5
±0.2mm
2.0
±0.2mm
1.0
mm
1008 (2520) 0.47µH ±20% 3100mA 3500mA 0.046Ω DFE252010C





pdf

1276AS-H-100M# 3.2
±0.2mm
2.5
±0.2mm
1.0
mm
1210 (3225) 10µH ±20% 800mA 1000mA 0.588Ω DFE322510C





pdf

1276AS-H-1R0M# 3.2
±0.2mm
2.5
±0.2mm
1.0
mm
1210 (3225) 1.0µH ±20% 2600mA 3100mA 0.062Ω DFE322510C





pdf

1276AS-H-1R5M# 3.2
±0.2mm
2.5
±0.2mm
1.0
mm
1210 (3225) 1.5µH ±20% 2100mA 2600mA 0.087Ω DFE322510C
 Loading...
Top of page