Search result (Inductor)

Applicable products : 530 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
To be discontinued Recommendation product
Discontinued NRND
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 120 〜 Max : 10000000

* Specify by range

Matched products : 530 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 50 〜 Max : 9400

Matched products : 530 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0076 〜 Max : 140

Matched products : 530 Results

Close

Self resonance frequency (SRF)

Min : 0.5 〜 Max : 450

Matched products : 530 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 1 〜 Max : 6.8

* Specify by range

Matched products : 530 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
1 to 20 from among 530 cases

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Status Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series





pdf

#A914BY-101M=P3 5.2
mm
5.2
mm
2.0
mm
2020 (5252) 100µH ±20% 260mA 230mA 1.500Ω D52LC





pdf

#A914BYW-100M=P3 5.2
mm
5.2
mm
2.0
mm
2020 (5252) 10µH ±20% 930mA 760mA 0.150Ω D52LC





pdf

#A914BYW-150M=P3 5.2
mm
5.2
mm
2.0
mm
2020 (5252) 15µH ±20% 770mA 630mA 0.210Ω D52LC





pdf

#A914BYW-1R2M=P3 5.2
mm
5.2
mm
2.0
mm
2020 (5252) 1.2µH ±20% 2440mA 2150mA 0.044Ω D52LC





pdf

#A914BYW-220M=P3 5.2
mm
5.2
mm
2.0
mm
2020 (5252) 22µH ±20% 700mA 560mA 0.275Ω D52LC





pdf

#A914BYW-2R2M=P3 5.2
mm
5.2
mm
2.0
mm
2020 (5252) 2.2µH ±20% 1740mA 1630mA 0.059Ω D52LC





pdf

#A914BYW-330M=P3 5.2
mm
5.2
mm
2.0
mm
2020 (5252) 33µH ±20% 510mA 440mA 0.455Ω D52LC





pdf

#A914BYW-3R5M=P3 5.2
mm
5.2
mm
2.0
mm
2020 (5252) 3.5µH ±20% 1540mA 1340mA 0.073Ω D52LC





pdf

#A914BYW-470M=P3 5.2
mm
5.2
mm
2.0
mm
2020 (5252) 47µH ±20% 380mA 360mA 0.730Ω D52LC





pdf

#A914BYW-4R7M=P3 5.2
mm
5.2
mm
2.0
mm
2020 (5252) 4.7µH ±20% 1300mA 1140mA 0.087Ω D52LC





pdf

#A914BYW-560M=P3 5.2
mm
5.2
mm
2.0
mm
2020 (5252) 56µH ±20% 370mA 330mA 0.828Ω D52LC





pdf

#A914BYW-680M=P3 5.2
mm
5.2
mm
2.0
mm
2020 (5252) 68µH ±20% 350mA 300mA 0.935Ω D52LC





pdf

#A914BYW-6R8M=P3 5.2
mm
5.2
mm
2.0
mm
2020 (5252) 6.8µH ±20% 1170mA 950mA 0.105Ω D52LC





pdf

#A915AY-100M=P3 5.2
mm
5.2
mm
3.0
mm
2020 (5252) 10µH ±20% 1490mA 1330mA 0.090Ω D53LC





pdf

#A915AY-101M=P3 5.2
mm
5.2
mm
3.0
mm
2020 (5252) 100µH ±20% 460mA 430mA 0.801Ω D53LC





pdf

#A915AY-150M=P3 5.2
mm
5.2
mm
3.0
mm
2020 (5252) 15µH ±20% 1160mA 1050mA 0.142Ω D53LC





pdf

#A915AY-1R1M=P3 5.2
mm
5.2
mm
3.0
mm
2020 (5252) 1.1µH ±20% 3460mA 3870mA 0.020Ω D53LC





pdf

#A915AY-220M=P3 5.2
mm
5.2
mm
3.0
mm
2020 (5252) 22µH ±20% 860mA 860mA 0.208Ω D53LC





pdf

#A915AY-2R0M=P3 5.2
mm
5.2
mm
3.0
mm
2020 (5252) 2.0µH ±20% 2800mA 2920mA 0.027Ω D53LC





pdf

#A915AY-330M=P3 5.2
mm
5.2
mm
3.0
mm
2020 (5252) 33µH ±20% 800mA 720mA 0.257Ω D53LC
 Loading...
Top of page