Search result (Inductor)

Applicable products : 299 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
To be discontinued Recommendation product
Discontinued NRND
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 100 〜 Max : 1000000

* Specify by range

Matched products : 299 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 40 〜 Max : 2900

Matched products : 299 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0288 〜 Max : 70

Matched products : 299 Results

Close

Self resonance frequency (SRF)

Min : 2.5 〜 Max : 680

Matched products : 299 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 0.6 〜 Max : 2.4

* Specify by range

Matched products : 299 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
1 to 20 from among 299 cases

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Status Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series





pdf

#FSLB2520-100K=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 10µH ±10% 1.10Ω 33MHz LLB2520





pdf

#FSLB2520-150K=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 15µH ±10% 1.70Ω 28MHz LLB2520





pdf

#FSLB2520-1R0M=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 1.0µH ±20% 0.30Ω 130MHz LLB2520





pdf

#FSLB2520-1R5M=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 1.5µH ±20% 0.38Ω 95MHz LLB2520





pdf

#FSLB2520-220K=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 22µH ±10% 2.50Ω 23MHz LLB2520





pdf

#FSLB2520-2R2M=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 2.2µH ±20% 0.44Ω 75MHz LLB2520





pdf

#FSLB2520-330K=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 33µH ±10% 3.80Ω 18MHz LLB2520





pdf

#FSLB2520-3R3M=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 3.3µH ±20% 0.57Ω 60MHz LLB2520





pdf

#FSLB2520-470K=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 47µH ±10% 5.40Ω 15MHz LLB2520





pdf

#FSLB2520-4R7M=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 4.7µH ±20% 0.68Ω 50MHz LLB2520





pdf

#FSLB2520-6R8M=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 6.8µH ±20% 0.89Ω 40MHz LLB2520





pdf

#FSLM2520-100J=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 10µH ±5% 2.20Ω 30MHz LLM2520





pdf

#FSLM2520-101J=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 100µH ±5% 13.0Ω 10MHz LLM2520





pdf

#FSLM2520-120J=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 12µH ±5% 2.50Ω 27MHz LLM2520





pdf

#FSLM2520-121J=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 120µH ±5% 19.0Ω 8MHz LLM2520





pdf

#FSLM2520-150J=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 15µH ±5% 2.80Ω 23MHz LLM2520





pdf

#FSLM2520-151J=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 150µH ±5% 22.0Ω 7.5MHz LLM2520





pdf

#FSLM2520-180J=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 18µH ±5% 3.20Ω 22MHz LLM2520





pdf

#FSLM2520-181J=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 180µH ±5% 25.0Ω 7MHz LLM2520





pdf

#FSLM2520-1R0J=P2 2.5
±0.2mm
2.0
±0.2mm
1.7
mm
1008 (2520) 1.0µH ±5% 0.75Ω 150MHz LLM2520
 Loading...
Top of page