1. Product SearchInductorsLQM18FN100M00#

LQM18FN100M00#

“#” at the end indicates the package specification code.

Size Code 1608 (0603) in mm (in inch)

  • Last Time Buy Date : 3/31/2025
< List of part numbers with package codes >
LQM18FN100M00B LQM18FN100M00D LQM18FN100M00J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.6±0.1mm
W size 0.8±0.1mm
T size 0.8±0.1mm
Size code inch (mm) 0603 (1608)
Inductance 10μH±20%
Inductance Test Frequency 1MHz
Rated current (Itemp) (Based on Temperature rise) 50mA
Max. of DC resistance 1.17Ω
DC resistance 0.90Ω±30%
Operating Temperature Range(Self-temperature rise is not included) -55℃ to 125℃
Class of magnetic shield Shielded(Ferrite Core)
Self resonance frequency (min.) 30MHz
Brand Murata
Series LQM18FN_00

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 4000
J 330mm Paper Tape 10000

Mass (typ.)

1 piece

0.005g

Download a PDF file of this page

Related Products