1. Product SearchInductorsLQG15HH10NG02#

LQG15HH10NG02#

“#” at the end indicates the package specification code.

for Automotive

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
LQG15HH10NG02B LQG15HH10NG02D LQG15HH10NG02J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Automotive infotainment/comfort equipment,Automotive powertrain/safety equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.0±0.05mm
W size 0.5±0.05mm
T size 0.5±0.05mm
Size code inch (mm) 0402 (1005)
Inductance 10nH±2%
Inductance Test Frequency 100MHz
Rated current (Itemp) (Based on Temperature rise) 500mA
Max. of DC resistance 0.26Ω
Operating Temperature Range(Self-temperature rise is not included) -55℃ to 125℃
Class of magnetic shield Non-Shielded
Q(min.) 8
Q Test Frequency 100MHz
Self resonance frequency (min.) 3400MHz
Brand Murata
Series LQG15HH_02

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 10000
J 330mm Paper Tape 50000

Mass (typ.)

1 piece

0.001g

Murata Icon X Characteristic Data

Download a PDF file of this page