1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)KRM55QC71E476KH13#
Metal Terminal Type Multilayer Ceramic Capacitors for Consumer Electronics & Industrial Equipment

KRM55QC71E476KH13#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
KRM55QC71E476KH13L KRM55QC71E476KH13K

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 6.1±0.5mm
Width 5.3±0.2mm
Thickness 3.7±0.2mm
Capacitance 47μF ±10%
Metal terminal width e 1.2±0.2mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 25Vdc
Capacitance change rate ±22%
Temperature characteristics (complied standard) X7S(EIA)
Temperature range of temperature characteristics -55℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 400
K 330Embossed Tape 1000

Mass (typ.)

1 piece

0.46g

Murata Icon X Characteristic Data

Download a PDF file of this page