1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)KCA55L7UMF151KH01#
Safety Standard Certified Metal Terminal Type Multilayer Ceramic Capacitors for Automotive(Powertrain/Safety)

KCA55L7UMF151KH01#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
KCA55L7UMF151KH01L KCA55L7UMF151KH01K

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 6.1±0.4mm
Width 5.3±0.2mm
Thickness 2.8±0.2mm
Capacitance 150pF ±10%
Distance between metal terminal d 3.2mm(min.)
Metal terminal width e 1.2±0.2mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 250Vac(r.m.s.)
TC 25 to 125℃:-750±120ppm/℃ -55 to 25℃:-750+120/-347ppm/℃
Temperature characteristics (complied standard) U2J(EIA)
Temperature range of temperature characteristics -55℃ to 125℃

Murata Icon X Notices

Please use replacements or Recommended. X1/Y2 Class Certified Products、 Rated Voltage X1:250Vac(r.m.s.)/1000Vdc Y2:250Vac(r.m.s.)/1000Vdc

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 400
K 330Embossed Tape 2000

Mass (typ.)

1 piece

0.26g

Murata Icon X Characteristic Data

Download a PDF file of this page

Related Products

Related information