1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)KC355WD72J564MH01#
High Effective Capacitance & High Allowable Ripple Current Metal Terminal Type Multilayer Ceramic Capacitors for Automotive(Powertrain/Safety)

KC355WD72J564MH01#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
KC355WD72J564MH01L KC355WD72J564MH01K

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Medical equipment [GHTF A/B/C] except for implant equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 6.1±0.4mm
Width 5.3±0.2mm
Thickness 6.4±0.3mm
Capacitance 0.56μF ±20%
Metal terminal width e 1.2±0.2mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 630Vdc
Capacitance change rate +22/-33%
Temperature characteristics (complied standard) X7T(EIA)
Temperature range of temperature characteristics -55℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X Notices

Please use replacements or Recommended.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 200
K 330Embossed Tape 500

Mass (typ.)

1 piece

0.9g

Murata Icon X Characteristic Data

Download a PDF file of this page

Related Products