Chip Monolithic Ceramic Capacitors for General Purpose

GRM188R71H221KA01#

“#” indicates a package specification code.

Close

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
Available Product is in mass production.
to be discontinued End of Life ( Deadline for last orders, Date of discontinuation )
has already announced.
Please inform us for your necessary quantity before due date.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
New product It's new item.
Recommended product This product is particularly recommended among our products currently in production.
NRND Even it is still in production, market demand tends to shift to other products.
No further capacity expansion for the future. Not recommended for new design.
  • General
  • Up to 125°C
  • Reflow OK
  • Flow OK
  • Complies with RoHS
  • Complies with REACH

Close

Explanation of Icons

Please be sure to check for quality

Derating 1 Derating 1
Detailed explanation
Derating 2 Derating 2
Detailed explanation
Derating 3 Derating 3
Detailed explanation
Derating 4 Derating 4
Detailed explanation
Mobile application specific MLCC Mobile application specific MLCC
Detailed explanation
   
General Purpose Product General Purpose Product
Detailed explanation
Infotainment for Automotive Infotainment for Automotive
Detailed explanation
Powertrain/Safety for Automotive Powertrain/Safety for Automotive
Detailed explanation
Implanted Medical Devices Implanted Medical Devices
Detailed explanation
AEC-Q200 AEC-Q200 compliant product
Detailed explanation
Safety Standard Certified Product Safety Standard Certified Product
Detailed explanation
Can be used up to 150℃ max. Can be used up to 150℃ max.
* There are icons of plural temperature.
L x W dimension: products of 0.6 x 0.3 mm or less L x W dimension: products of
0.6 x 0.3 mm or less
Product of 10 to 40kV rated voltage Product of 10 to 40kV rated
voltage
HIQ Low dissipation for high frequency
Detailed explanation
Low dissipation for high frequency Low inductance
Detailed explanation
Product suitable for acoustic noise reduction and low distortion Product suitable for acoustic noise
reduction and low distortion
Detailed explanation
Fail safe product Fail safe product
Detailed explanation
Product resistant to deflection cracking Product resistant to deflection
cracking
Detailed explanation
Product with solder cracking suppression Product with solder cracking suppression
Detailed explanation
Large Cap Over 220µF
Detailed explanation
Effective Cap No DC bias characteristics
Detailed explanation
Water Repellent Anti-ion migration.
Detailed explanation
Product suitable for noise suppression Product suitable for noise suppression
Detailed explanation
Reflow OK Product for reflow soldering FLOWOK Product for flow soldering
Product for bonding Product for bonding
Detailed explanation
Product for welding Product for welding
Detailed explanation
Product dedicated for screw fixing Product dedicated for screw fixing
Detailed explanation
conductive adhesive Limited to Conductive Glue Mounting
Detailed explanation
Complied with RoHS Complied with RoHS
Directives
Detailed explanation
REACH Conformed to REACH Control

< List of part numbers with package codes >

GRM188R71H221KA01D 、 GRM188R71H221KA01J

Shape

L size 1.6 ±0.1mm  
W size 0.8 ±0.1mm  
T size 0.8 ±0.1mm  
External terminal width e 0.2 to 0.5mm  
Distance between external terminals g 0.5mm min.  
Size code in inch(mm) 0603 (1608M)  

Specifications

Capacitance 220pF ±10%  
Rated voltage 50Vdc  
Temperature characteristics (complied standard) X7R(EIA)  
Capacitance change rate ±15.0%  
Temperature range of temperature characteristics -55 to 125℃  
Operating temperature range -55 to 125℃  

References

Packaging Specifications Minimum quantity
D φ180mm Paper taping 4000
J φ330mm Paper taping 10000
Mass (typ.)
1 piece 6.3mg
φ180mm Reel 144g

Chart of characteristic data

Frequency Characteristic|Z|

Frequency CharacteristicR

DC bias characteristics

AC Voltage Characteristics

Tempetature Characteristics

Temp.Rise from ripple Characteristics

S Parameter S11

Top of page