1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GCM43D7U2J183JX01#

GCM43D7U2J183JX01#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GCM43D7U2J183JX01L GCM43D7U2J183JX01K

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Medical equipment [GHTF A/B/C] except for implant equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 4.5±0.4mm
Width 3.2±0.3mm
Thickness 2.0+0/-0.3mm
Capacitance 18000pF ±5%
Distance between external terminals g 2.2mm min.
External terminal size e 0.3mm min.
Operating Temperature Range -55℃ to 125℃
Rated Voltage 630Vdc
Size code in inch(mm) 1812 (4532M)
TC -750±120ppm/℃
Temperature characteristics (complied standard) U2J(EIA)
Temperature range of temperature characteristics 25℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 1000
K 330Embossed Tape 4000

Mass (typ.)

1 piece

120.0mg

Murata Icon X Characteristic Data

Download a PDF file of this page