1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GCM2199E2A102KA05#

GCM2199E2A102KA05#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GCM2199E2A102KA05D GCM2199E2A102KA05J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Medical equipment [GHTF A/B/C] except for implant equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 2.0±0.15mm
Width 1.25±0.15mm
Thickness 0.85±0.1mm
Capacitance 1000pF ±10%
Distance between external terminals g 0.7mm min.
External terminal size e 0.2 to 0.7mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 100Vdc
Size code in inch(mm) 0805 (2012M)
TC -4700+1000/-2500n(-55 to -40℃)n-5350±750n(-40 to 20℃)n-4700±500n(20 to 85℃)n-4700+2000/-1000n(85 to 125℃)ppm/℃
Temperature characteristics (complied standard) ZLM(Murata)
Temperature range of temperature characteristics -55℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D φ180mm Reel Paper Tape 4000
J φ330mm Reel Paper Tape 10000

Mass (typ.)

1 piece

9.5mg

Murata Icon X Characteristic Data

Download a PDF file of this page