1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GCJ32EL8EF226KE08#

GCJ32EL8EF226KE08#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GCJ32EL8EF226KE08L GCJ32EL8EF226KE08K

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Medical equipment [GHTF A/B/C] except for implant equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 3.2±0.4mm
Width 2.5+0.35/-0.3mm
Thickness 2.5+0.35/-0.3mm
Capacitance 22μF ±10%
Distance between external terminals g 1.0mm min.
External terminal size e 0.3mm min.
Operating Temperature Range -55℃ to 150℃
Rated Voltage 25Vdc
Size code in inch(mm) 1210 (3225M)
Capacitance change rate +15.0/-40.0%
Temperature characteristics (complied standard) X8L(Murata)
Temperature range of temperature characteristics -55℃ to 150℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X Notices

Derating4。 Resin external electrode products

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 1000
K 330Embossed Tape 4000

Mass (typ.)

1 piece

110.0mg

Murata Icon X Characteristic Data

Download a PDF file of this page