1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GCG31CL81C335KA01#
AgPd Termination Conductive Glue Mounting Chip Multilayer Ceramic Capacitors for Automotive

GCG31CL81C335KA01#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GCG31CL81C335KA01L GCG31CL81C335KA01K

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Medical equipment [GHTF A/B/C] except for implant equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 3.2±0.3mm
Width 1.6±0.3mm
Thickness 1.6±0.3mm
Capacitance 3.3μF ±10%
Distance between external terminals g 1.5mm min.
External terminal size e 0.3 to 1.0mm
Operating Temperature Range -55℃ to 150℃
Rated Voltage 16Vdc
Size code in inch(mm) 1206 (3216M)
Capacitance change rate +15.0/-40.0%
Temperature characteristics (complied standard) X8L(Murata)
Temperature range of temperature characteristics -55℃ to 150℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X Notices

Limited to Conductive Glue Mounting

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 2000
K 330Embossed Tape 6000

Mass (typ.)

1 piece

52.0mg

Murata Icon X Characteristic Data

Download a PDF file of this page