1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GCD188R71E473KA01#

GCD188R71E473KA01#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GCD188R71E473KA01D GCD188R71E473KA01W GCD188R71E473KA01J GCD188R71E473KA01V

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Medical equipment [GHTF A/B/C] except for implant equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 1.6±0.1mm
Width 0.8±0.1mm
Thickness 0.8±0.1mm
Capacitance 47000pF ±10%
Distance between external terminals g 0.5mm min.
External terminal size e 0.2 to 0.5mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 25Vdc
Size code in inch(mm) 0603 (1608M)
Capacitance change rate ±15.0%
Temperature characteristics (complied standard) X7R(EIA)
Temperature range of temperature characteristics -55℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D φ180mm Reel Paper Tape 4000
W φ180mm Reel W8P2 Paper Tape 8000
J φ330mm Reel Paper Tape 10000
V φ330mm Reel W8P2 Paper Tape 30000

Mass (typ.)

1 piece

6.3mg

Murata Icon X Characteristic Data

Download a PDF file of this page