1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)GC331AD72W153KX01#
High Effective Capacitance & High Ripple Current Chip Multilayer Ceramic Capacitors for Automotive

GC331AD72W153KX01#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
GC331AD72W153KX01D GC331AD72W153KX01J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Medical equipment [GHTF A/B/C] except for implant equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 3.2±0.2mm
Width 1.6±0.2mm
Thickness 1.0+0/-0.3mm
Capacitance 15000pF ±10%
Distance between external terminals g 1.2mm min.
External terminal size e 0.3mm min.
Operating Temperature Range -55℃ to 125℃
Rated Voltage 450Vdc
Size code in inch(mm) 1206 (3216M)
Capacitance change rate +22.0/-33.0%
Temperature characteristics (complied standard) X7T(EIA)
Temperature range of temperature characteristics -55℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X Notices

Large Capacitance and High Allowable Ripple Current

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D φ180mm Reel Paper Tape 4000
J φ330mm Reel Paper Tape 10000

Mass (typ.)

1 piece

34.0mg

Murata Icon X Characteristic Data

Download a PDF file of this page