1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(Lead)DE1B3KX101KA4BN01F
Safety Standard Certified Lead Type Disc Ceramic Capacitors for Consumer Electronics & Industrial Equipment

DE1B3KX101KA4BN01F

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Mobile Electronics,Medical equipment [GHTF A/B/C] except for implant equipment,Automotive infotainment/comfort equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

L size or Outer diameter D 7.0mm max.
T size 7.0mm max.
Lead spacing F 10.0±1.0mm
Lead diameter d 0.6±0.05mm
Paint dripping e Up to the end of crimp
Capacitance 100pF ±10%
Rated voltage 250Vac(r.m.s.)
Temperature characteristics B(JIS)
Capacitance change rate ±10%
Temperature range of temperature characteristics -25℃ to 85℃
Operating Temperature Range -40℃ to 125℃

Murata Icon X Notices

Please use replacements or Recommended. X1/Y1 Class Certified Products、 Halogen-free Products

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 250

Mass (typ.)

1 piece

0.32g

Murata Icon X Characteristic Data

Download a PDF file of this page

Related Products

Related information