Search in the Lineups (Capacitor)

Leaded MLCC for Automotive

RCE SeriesRCE Series Leaded MLCC for Automotive

  • Powertrain
  • Complies with RoHs
  • REACH
  • AEC-Q200
  • Anti-noise
  • Deflectingcrack
  • Solderingcrack
  • help

Why choose leaded products? Example Cases,Customization etc

Small lead type capacitor for automotive. It is good used for under 125°C

Features

Ideal for mounting by welding

This capacitor is ideal for mounting to metal bars by welding. The CP wire (solder coated Fe wire) is the standard material of the lead wire. The material can be changed to a Cu wire according to the welding material as required.

Ideal for mounting by welding

High reliability chip, compatible up to 125°C
 
Complies with AEC-Q200 and ISO7637-2 (surge test) standards required on-board
Pulse

Specifications