Search in the Lineups (Capacitor)

Water Repellent Chip Multilayer Ceramic Capacitors for General Purpose

GXM SeriesGXM Series Water Repellent Chip Multilayer Ceramic Capacitors for General Purpose

  • General
  • Complies with RoHs
  • REACH
  • Water Repellert
  • help

Ion migration resulting from condensation is minimized by the water repellent coating of the capacitor surfaces!

Features

Ion migration resulting from condensation minimized by applying a water-repellent treatment film to the surfaces of monolithic ceramic capacitors.

The water-repellent treatment film acts to delay the formation of droplets of water on the surface of the capacitor due to condensation. In addition, the characteristics of this treatment film make it difficult for the metal of the external electrodes (terminations) to leach into the droplets of water.

Example of Structure

High reliability with no polarity.
Example of Structure
Ideally suited for electronic products and appliances used in consumer and industrial applications in which condensation is likely to occur.

Specifications