Search in the Lineups (Capacitor)

Soft Termination Chip Multilayer Ceramic Capacitors for General Purpose

GRJ SeriesGRJ Series Soft Termination Chip Multilayer Ceramic Capacitors for General Purpose

  • General
  • Complied with RoHS
  • REACH
  • Deflectingcrack
  • help

Cracking caused by flexing stress after board mounting is minimized due to resin external electrodes!

Feature

The resin external electrodes suppress cracks by board deflection.

Cracking of the ceramic element is suppressed by the resin of the external electrodes, which releases the stress.

Example of Structure

Note: Cracks may occur in the capacitor body if excessive stress beyond the "guaranteed range of board bending strength (*) " provided in the specifications is applied. Capacitors with cracks in them may cause a drop in insulation resistance, which could lead to a short circuit.
(*) For details on the guaranteed range of board bending strength, check the "Detailed Specification Sheet" on the Product Details Page.

Suppresses the occurrence of cracking caused by deflection stress at the time of board mounting, etc.

※Due to the specification of the measuring instrument, measurements can be performed up to 8 mm.

Ideal for consumer and industrial electronic equipment, etc. where there heat stress, vibration and impact are applied.
 

Specitication