CeramicCapacitorGR4 Series

  • Complied with RoHS
  • REACH
Read more

Chip Multilayer Ceramic Capacitors for Ethernet LAN and primary-secondary coupling of DC-DC converters for Consumer Electronics & Industrial Equipment

Size (L*W) : 4.5x2.0mm - 5.7x5.0mm / X7R Char. / DC2kV
Realized large capacity and small size while maintaining high withstand voltages by the multilayer structure.

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. For information devices of Ethernet LAN (IEEE802.3.) and primary - secondary couplings of DC-DC converters.

Dedicated for information devices for Ethernet LAN (IEEE802.3.) and primary - secondary couplings of DC-DC converters.

2. Realized large capacity and small size while maintaining high withstand voltages by the multilayer structure.

Example of Structure

3. Dedicated for reflow soldering.

Specifications

Size(mm) 4.5x2.0mm - 5.7x5.0mm
Rated Voltage 2000Vdc
Capacitance 100pF - 10000pF
Main applications For Ethernet LAN,Primary-secondary coupling for DC-DC converters

Lineup

  • You can see the search result of the item you click on the capacitance chart.