1. Mainly ideal for base stations of mobile communication devices and temperature compensation of related modules.
This product is ideal for temperature compensation of high frequency circuits, such as resonant circuits, tuning circuits, and impedance matching circuits where the operating characteristics of the device are greatly affected by the capacitance fluctuation.
2. High Q and low ESR in VHF, UHF and microwave frequency bands.
High Q and low ESR were achieved at a high frequency by adopting ceramic material as the dielectric material which enables an extremely low loss at high frequency, and base metal electrodes as the internal electrodes.
3. Can be used for tight tolerance.
In addition to standard tolerance, the allowable range of this product is also suitable for the following narrow tolerance.