CeramicCapacitorGGD Series

  • Complies with RoHs
  • REACH
  • AEC-Q200
  • Water Repellert
  • Failsafe
  • Deflectingcrack
Read more

Water Repellent MLSC Design Chip Multilayer Ceramic Capacitors for Automotive Powertrain/Safety Equipment

Ion migration resulting from condensation minimized by the water repellent coating of the capacitor surfaces! Prevents momentary dielectric breakdown by a 2-element array structure!

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. Ion migration resulting from condensation minimized by applying a water-repellent treatment film to the surfaces of monolithic ceramic capacitors.

The water-repellent treatment film acts to delay the formation of droplets of water on the surface of the capacitor due to condensation. In addition, the characteristics of this treatment film make it difficult for the metal of the external electrodes (terminations) to leach into the droplets of water.

  • Example of Structure
  • Example of Structure2

2. Prevents momentary dielectric breakdown by a 2-element array structure!

This product consists of 2 elements arranged in 1 capacitor. It is structured so that even when 1 element is shorted, the other capacitor element will not short.

Example of Structure

3. This AEC-Q200 conforming product is ideal for the battery lines of automotive.

Space can be reduced in battery lines where 2 capacitors are arranged in an array.

Specifications

Size(mm) 1.6x0.8mm - 2.0x1.25mm
Rated Voltage 25Vdc - 100Vdc
Capacitance 1000pF - 0.10μF
Main applications Battery Lines and Powertrains for automotive

Lineup

  • You can see the search result of the item you click on the capacitance chart.