1. High Q and Low ESR were achieved at a "high frequency," which is ideal for matching applications.
High Q and Low ESR were achieved at a high frequency, by adopting a ceramic material with extremely low loss at a high frequency as the dielectric material, and copper for the internal electrodes. This product is ideal for matching applications.
2. This is a High Q capacitor for V2X, ADAS, and automotive communication applications which conform to AEC-Q200.
The self-resonant frequency of 5.9 GHz (for 2.2 pF products) is ideal for the DC-CUT in DSRC IEEE821.11p.
3. Can be used for tight tolerance.
In addition to standard tolerance, the allowable range of this product is also suitable for the following tight tolerance.