Global / MURATA MANUFACTURING CO., LTD.

Murata capacitors can be searched by features such as shape and maximum working temperature.

Search by features

  • ( Applicable products: 0 Results )

ShapeHelp

Close

Description of “Shape” item

SMD 2 terminal type SMD Metal terminal type
Detailed explanation
SMD Multi terminal type
Detailed explanation
SMD LW reversed type
Detailed explanation
SMD Array type SMD Top & bottom electrode type
Detailed explanation
Lead electrode type Mold type
Detailed explanation
   

Maximum operating temperatureHelp

Up to 85°C
Up to 100°C/105°C/125°C
Up to 150°C
Up to 200°C

Close

Description of “Maximum operating temperature” item

85℃ Can be used up to 85ºC max.
105℃/125℃ Can be used up to 105/125ºC max.
150℃ Can be used up to 150ºC max.
200℃ Can be used up to 200ºC max.

ApplicationsHelp

General
Infortainment for Automotive
Powertrain/Safety for Automotive
Implanted Medical Devices

Close

Description of “Applications” item

General Purpose Product General Purpose Product
Detailed explanation
Infotainment for Automotive Infotainment for Automotive
Detailed explanation
Powertrain/Safety for Automotive Powertrain/Safety for Automotive
Detailed explanation
Implanted Medical Devices Implanted Medical Devices
Detailed explanation

Standard/BenefitsHelp

AEC-Q200
Certified by safety standard
Ultra-small (smaller than 0201)
Withstands voltage of 10-40 kV
Low dissipation/High Q
Low inductance
Anti-noise, low distortion
Fail safe
Anti-deflecting crack
Anti-soldering crack
Over 220µF
No DC bias Characteristics
Anti-ion migration
Noise suppression

Close

Description of “Standard/Benefits” item

AEC-Q200 compliant product AEC-Q200 compliant product
Detailed explanation
Safety Standard Certified Product Safety Standard Certified Product
Detailed explanation
L x W dimension:products of 0.6 x 0.3 mm or less L x W dimension:
products of 0.6 x 0.3 mm or less
Product suitable for acoustic noise reduction and low distortion Product suitable for acoustic noise reduction and low distortion
Detailed explanation
Product of 10 to 40kV rated voltage Product of 10 to 40kV rated voltage Fail safe product Fail safe product
Detailed explanation
HIQ Low dissipation for high frequency
Detailed explanation
Product resistant to deflection cracking Product resistant to deflection cracking
Detailed explanation
Low inductance Low inductance
Detailed explanation
Product with solder cracking suppression Product with solder cracking suppression
Detailed explanation
Over 220μF Over 220μF
Detailed explanation
No DC bias Characteristics No DC bias Characteristics
Detailed explanation
Water Repellent Anti-ion migration.
Detailed explanation
   

MountingHelp

Reflow soldering
Flow soldering
Conductive adhesive
Bonding
Welding
Fixing with screws

Close

Description of “Mounting ” item

Product for reflow soldering Product for reflow soldering
Product for flow soldering Product for flow soldering
conductive adhesive Product for conductive adhesive
Detailed explanation
Product for bonding Product for bonding
Detailed explanation
Product for welding Product for welding
Detailed explanation
Product dedicated for screw fixing Product dedicated for screw fixing

Clear all the conditionsHelp

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Help

Global / MURATA MANUFACTURING CO., LTD.